chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IP67 Junction Box, 6-Channel
JBBS-49SC-E613/EX
Order ID no. 6611435
In Stock
Group
K3
List Price
SEK 8,202.00
Item Total
SEK 8,202.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Passive Junction Boxes
JBBS-49SC-E613/EX
Technical Data
Protection class
IP67
Network protocol
FOUNDATION fieldbus
Application
Data
Approvals
ATEX
Electrical connection
M12 receptacle
Housing material
Powder-coated die-cast aluminium
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
70
Number of channels
6
Installation area
zone 1
Connection technology signal
M12