chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
JBBS-49SC-E413/EX | TURCK - Your Global Automation Partner
IP67 Junction Box, 4-Channel
JBBS-49SC-E413/EX
Order ID no. 6611433
home
Home
Loading...
Technical Data
Protection class
IP67
Network protocol
FOUNDATION fieldbus
Application
Data
Approvals
ATEX
Electrical connection
M12 receptacle
Housing material
Powder-coated die-cast aluminium
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
70
Number of channels
4
Installation area
zone 1
Connection technology signal
M12
In Stock
Price Group
K3
List Price
SEK 7,579.00
home
Turck-Shop
Fieldbus Technology
PA Bus Components
JBBS-49SC-E413/EX
Item Total
SEK 7,579.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support