chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IP67 Junction Box, 6-Channel
JBBS-48SC-E613/3G
Order ID no. 6611410
In Stock
Group
K3
List Price
SEK 7,454.00
Item Total
SEK 7,454.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Fieldbus Technology
PA Bus Components
JBBS-48SC-E613/3G
Technical Data
Protection class
IP67
Network protocol
PROFIBUS-PA
Application
Data
Approvals
Ex-Approval
Electrical connection
M12 receptacle
Housing material
Powder-coated die-cast aluminium
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Number of channels
6
Installation area
zone 2, non-Ex
Connection technology signal
M12