chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VC-AC31-11.024-K | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
VC-AC31-11.024-K
Order ID no. 8031584
In Stock
List Price
SEK 126.00
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Valve connector, Design A
Number of pins
3+PE
Screw-in thread
M20 × 1.5
Voltage (V)
24
Current (A)
10
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Valve connector, Design A
Number of pins
3+PE
Application
Signal
home
Turck-Shop
Connectivity
Field-wireable Connectors
VC-AC31-11.024-K
Item Total
SEK 126.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support