chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
add_shopping_cart
Field-Wireable Connector
CMBD8181-0
Order ID no. 6936289
In Stock
Price Group
K2
List Price
SEK 471.00
home
Turck-Shop
Connectivity
Field-wireable Connectors
CMBD8181-0
Technical Data
Network protocol
Ethernet
Application
Data
Connector A
Female, M12 × 1, Straight
Number of pins
8
Coupling nut/screw material A
Die-cast Zinc
Voltage (V)
30
Current (A)
2
Approvals
cULus
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, M12 × 1, Straight
Number of pins
8
Application
Data
chevron_left
Menu
Item Total
SEK 471.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support