chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BM8251-0 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
BM8251-0
Order ID no. 6935890
In Stock
Price Group
K2
List Price
SEK 197.00
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
5
Coupling nut/screw material A
Die-cast Zinc
Screw-in thread
PG7
Voltage (V)
60
Current (A)
4
Approvals
cULus recognized
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
5
Application
Signal
home
Turck-Shop
Connectivity
Field-wireable Connectors
BM8251-0
Item Total
SEK 197.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support