chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
BK16-0
Order ID no. 6934742
In Stock
Group
K2
List Price
SEK 539.00
Item Total
SEK 539.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Field-wireable Connectors
BK16-0
Technical Data
Application
Signal
Connector A
Female, M16 × 0.75, Straight
Number of pins
16
Coupling nut/screw material A
Die-cast Zinc
Voltage (V)
60
Current (A)
3
Key Features
Connector A
Female, M16 × 0.75, Straight
Number of pins
16
Application
Signal