chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BS8-0 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
BS8-0
Order ID no. 6934737
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Male, M16 × 0.75, Straight
Number of pins
8
Coupling nut/screw material A
Die-cast Zinc
Screw-in thread
PG9
Voltage (V)
60
Current (A)
5
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, M16 × 0.75, Straight
Number of pins
8
Application
Signal
In Stock
Price Group
K2
List Price
SEK 373.00
home
Turck-Shop
Connectivity
Field-wireable Connectors
BS8-0
Item Total
SEK 373.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support