chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Field-Wireable Connector
BKV8240-0/9
Order ID no. 6914540
In Stock
Group
K3
List Price
SEK 204.00
Item Total
SEK 204.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Connectivity
Field-wireable Connectors
BKV8240-0/9
Technical Data
Network protocol
PROFIBUS-PA, FOUNDATION fieldbus
Application
Data
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
4
Coupling nut/screw material A
Stainless Steel
Screw-in thread
PG9
Voltage (V)
250
Connection technology signal
M12
Key Features
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
4
Application
Data