chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FW-MRKPM0316-P-S-0608 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-MRKPM0316-P-S-0608
Order ID no. 6914501
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
90
Application
Signal, Power
Voltage
250
Number of pins
3
Coupling nut/screw material A
Aluminum
Screw-in thread
PG9
Current (A)
12
Connection mode
Screw/clamp connection
Connector A
Female, 7/8″-16 UN, Straight
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, 7/8″-16 UN, Straight
Number of pins
3
Application
Signal, Power
In Stock
Price Group
K2
List Price
SEK 322.00
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-MRKPM0316-P-S-0608
Item Total
SEK 322.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support