chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
HAS8141-16 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
HAS8141-16
Order ID no. 6905408
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Screw-in thread
M12 × 1
Voltage (V)
50
Current (A)
6
Connection mode
Insulation displacement terminal
Key Features
Connection mode
Insulation displacement terminal
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
4
Application
Signal
In Stock
Price Group
K2
List Price
SEK 224.00
home
Turck-Shop
Connectivity
Field-wireable Connectors
HAS8141-16
Item Total
SEK 224.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support