chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
HAS5131-0 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
HAS5131-0
Order ID no. 6905402
In Stock
Price Group
K2
List Price
SEK 137.00
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Male, M8 × 1, Straight
Number of pins
3
Coupling nut/screw material A
Brass
Voltage (V)
32
Current (A)
4
Connection mode
Insulation displacement terminal
Key Features
Connection mode
Insulation displacement terminal
Connector A
Male, M8 × 1, Straight
Number of pins
3
Application
Signal
home
Turck-Shop
Connectivity
Field-wireable Connectors
HAS5131-0
Item Total
SEK 137.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support