chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
B5141-0 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
B5141-0
Order ID no. 6904915
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Female, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Die-cast Zinc
Screw-in thread
M11 × 0.75
Voltage (V)
30
Current (A)
4
Approvals
cULus recognized
Connection mode
Solder contact
Key Features
Connection mode
Solder contact
Connector A
Female, M8 × 1, Straight
Number of pins
4
Application
Signal
In Stock
Price Group
K2
List Price
SEK 138.00
home
Turck-Shop
Connectivity
Field-wireable Connectors
B5141-0
Item Total
SEK 138.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support