chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
H5131-0 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
H5131-0
Order ID no. 6902700
home
Home
Loading...
Technical Data
Application
Signal
Number of pins
3
Coupling nut/screw material A
Zinc-Aluminum
Screw-in thread
M9.5x1
Current (A)
4
Connection mode
Screw/clamp connection
Connector A
Female, M8 × 1, Straight
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, M8 × 1, Straight
Number of pins
3
Application
Signal
home
Turck-Shop
Connectivity
Field-wireable Connectors
H5131-0
In Stock
Price Group
K2
List Price
SEK 131.00
Item Total
SEK 131.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support