chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BS5141-0 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
BS5141-0
Order ID no. 6901011
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Application
Signal
Voltage
30
Approvals
cULus recognized
Number of pins
4
Coupling nut/screw material A
Die-cast Zinc
Screw-in thread
M11 × 0.75
Current (A)
4
Connection mode
Solder contact
Connector A
Male, M8 × 1, Straight
Key Features
Connection mode
Solder contact
Connector A
Male, M8 × 1, Straight
Number of pins
4
Application
Signal
In Stock
Price Group
K2
List Price
SEK 138.00
home
Turck-Shop
Connectivity
Field-wireable Connectors
BS5141-0
Item Total
SEK 138.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support