chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BSWS8141-0 | TURCK - Your Global Automation Partner
Field-Wireable Connector
BSWS8141-0
Order ID no. 6901002
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Male, M12 × 1, Straight, B-coded
Number of pins
4
Coupling nut/screw material A
Die-cast Zinc
Screw-in thread
PG7
Voltage (V)
250
Current (A)
4
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, M12 × 1, Straight, B-coded
Number of pins
4
Application
Signal
In Stock
Price Group
K2
List Price
SEK 264.00
Item Total
SEK 264.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Field-wireable Connectors
BSWS8141-0
Contact Support