chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CMBSD8241-0/PG9 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
CMBSD8241-0/PG9
Order ID no. 6604239
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Application
Data
Connector A
Male, M12 × 1, Angled, D-coded
Number of pins
4
Coupling nut/screw material A
Die-cast Zinc
Screw-in thread
PG9
Voltage (V)
250
Current (A)
4
Approvals
cULus recognized
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, M12 × 1, Angled, D-coded
Number of pins
4
Application
Data
In Stock
List Price
SEK 280.00
home
Turck-Shop
Connectivity
Field-wireable Connectors
CMBSD8241-0/PG9
Item Total
SEK 280.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support