chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-M12KU5D-G-SB-ME-SH-8
Order ID no. 6604219
In Stock
Group
K2
List Price
SEK 269.00
Item Total
SEK 269.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Network protocol
Ethernet, EtherNet/IP, Ethernet CAT5E, PROFINET
Application
Data
Connector A
Female, M12 × 1, Straight, D-coded
Number of pins
4
Coupling nut/screw material A
Die-cast Zinc
Voltage (V)
250
Current (A)
4
Approvals
UL
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, M12 × 1, Straight, D-coded
Number of pins
4
Application
Data
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-M12KU5D-G-SB-ME-SH-8