chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-M12KU5W-G-ZF-ME-SH-9
Order ID no. 6604210
In Stock
Group
K2
List Price
SEK 280.00
Item Total
SEK 280.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-DP
Application
Data
Connector A
Female, M12 × 1, Straight, B-coded
Number of pins
5
Coupling nut/screw material A
Die-cast Zinc
Screw-in thread
M18 × 1
Voltage (V)
125
Current (A)
4
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, M12 × 1, Straight, B-coded
Number of pins
5
Application
Data
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-M12KU5W-G-ZF-ME-SH-9