chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-EWSPV0516-SA-S-0408
Order ID no. 100050984
In Stock
Group
K2
List Price
SEK 214.00
Item Total
SEK 214.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Application
Signal
Connector A
Male, M12 × 1, Angled, A-coded
Number of pins
5
Coupling nut/screw material A
Stainless Steel
Voltage (V)
60
Current (A)
4
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, M12 × 1, Angled, A-coded
Number of pins
5
Application
Signal
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-EWSPV0516-SA-S-0408