chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-MRSPM0514-P-S-0810
Order ID no. 100048520
In Stock
Group
K2
List Price
SEK 431.00
Item Total
SEK 431.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Application
Signal, Power
Connector A
Male, 7/8″-16 UN, Straight
Number of pins
5
Coupling nut/screw material A
Die-cast Zinc
Voltage (V)
600
Current (A)
9
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, 7/8″-16 UN, Straight
Number of pins
5
Application
Signal, Power
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-MRSPM0514-P-S-0810