chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FW-ERSSM0514-PL-P-0813 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-ERSSM0514-PL-P-0813
Order ID no. 100045551
In Stock
Price Group
K2
List Price
SEK 754.00
home
Home
Loading...
Technical Data
Application
Power
Connector A
Male, M12 × 1, Straight, L-coded
Number of pins
4+FE
Coupling nut/screw material A
Brass
Current (A)
16
Connection mode
Push-in connection
Key Features
Connection mode
Push-in connection
Connector A
Male, M12 × 1, Straight, L-coded
Number of pins
4+FE
Application
Power
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-ERSSM0514-PL-P-0813
Item Total
SEK 754.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support