chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FW-HRKPX0410-PQ-S-0713 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Han Q
FW-HRKPX0410-PQ-S-0713
Order ID no. 100045228
In Stock
Price Group
K2
List Price
SEK 568.00
home
Home
Loading...
Technical Data
Application
Power
Connector A
Female, HAN, Straight
Number of pins
6
Voltage (V)
400
Current (A)
40
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, HAN, Straight
Number of pins
6
Application
Power
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-HRKPX0410-PQ-S-0713
Item Total
SEK 568.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support