chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-EWKPM0416-PT-S-0810
Order ID no. 100036622
In Stock
Group
K2
List Price
SEK 327.00
Item Total
SEK 327.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Application
Power
Connector A
Female, M12 × 1, Angled, T-coded
Number of pins
4
Coupling nut/screw material A
Die-cast Zinc
Current (A)
12
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, M12 × 1, Angled, T-coded
Number of pins
4
Application
Power
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-EWKPM0416-PT-S-0810