chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FW-EWSPM0414-PS-S-0810 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-EWSPM0414-PS-S-0810
Order ID no. 100036621
home
Home
Loading...
Technical Data
Application
Power
Connector A
Male, M12 × 1, Angled, S-coded
Number of pins
3+PE
Coupling nut/screw material A
Die-cast Zinc
Voltage (V)
630
Current (A)
12
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, M12 × 1, Angled, S-coded
Number of pins
3+PE
Application
Power
In Stock
Price Group
K2
List Price
SEK 327.00
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-EWSPM0414-PS-S-0810
Item Total
SEK 327.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support