chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FW-EWSPM0514-PL-S-0813 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-EWSPM0514-PL-S-0813
Order ID no. 100036619
home
Home
Loading...
Technical Data
Application
Power
Approvals
cULus recognized
Number of pins
4+FE
Coupling nut/screw material A
Die-cast Zinc
Current (A)
16
Connection mode
Screw/clamp connection
Connector A
Male, M12 × 1, Angled, L-coded
Key Features
Connection mode
Screw/clamp connection
Connector A
Male, M12 × 1, Angled, L-coded
Number of pins
4+FE
Application
Power
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-EWSPM0514-PL-S-0813
In Stock
Price Group
K2
List Price
SEK 340.00
Item Total
SEK 340.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support