chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-EWKPM0514-PK-S-0813
Order ID no. 100036616
In Stock
Group
K2
List Price
SEK 340.00
Item Total
SEK 340.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Application
Power
Connector A
Female, M12 × 1, Angled, K-coded
Number of pins
4+PE
Coupling nut/screw material A
Die-cast Zinc
Voltage (V)
630
Current (A)
12
Approvals
cULus recognized
Connection mode
Screw/clamp connection
Key Features
Connection mode
Screw/clamp connection
Connector A
Female, M12 × 1, Angled, K-coded
Number of pins
4+PE
Application
Power
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-EWKPM0514-PK-S-0813