chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FW-RRSSP0822-IE-I-0510 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Field-Wireable Connector
FW-RRSSP0822-IE-I-0510
Order ID no. 100034569
home
Home
Loading...
Technical Data
Network protocol
Ethernet, Ethernet CAT6A
Application
Data
Connector A
Male, RJ45, Straight
Number of pins
8
Voltage (V)
50
Current (A)
1
Connection mode
Insulation displacement terminal
Key Features
Connection mode
Insulation displacement terminal
Connector A
Male, RJ45, Straight
Number of pins
8
Application
Data
home
Turck-Shop
Connectivity
Field-wireable Connectors
FW-RRSSP0822-IE-I-0510
In Stock
Price Group
K1
List Price
SEK 339.00
Item Total
SEK 339.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support