chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BSM19-E01-3/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable
BSM19-E01-3/S90
Order ID no. UX02699
home
Home
Loading...
Technical Data
Cable length (m)
3
Voltage
300
Number of pins
19
Coupling nut/screw material A
Brass
Current (A)
3
Cable quality
TPU
Cable color
Black
Design
Connection Cable
Connector A
Male, M16 × 0.75, Straight
Core cross-section (mm²)
0.52
Number of Conductors
2
Key Features
Cable length (m)
3
Cable quality
TPU
Connector A
Male, M16 × 0.75, Straight
In Stock
Price Group
K1
List Price
SEK 1,270.00
home
Turck-Shop
Connectivity
Cordsets
BSM19-E01-3/S90
Item Total
SEK 1,270.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support