chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSS RSS 841-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSS RSS 841-10M
Order ID no. U7901-10
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
10
Application
Data
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
8
Coupling nut/screw material A
Brass
Connector B
Male, M12 × 1, Straight, A-coded
Number of Pins
8
Coupling nut/screw material B
Brass
Voltage (V)
48
Current (A)
2
Cable quality
TPE
Cable color
Green
Special features
Shielded
Approvals
UL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.21
Number of Conductors
8
Key Features
Cable length (m)
10
Cable quality
TPE
Connector A
Male, M12 × 1, Straight, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
Price Group
D1
List Price
SEK 826.00
home
Turck-Shop
Connectivity
Cordsets
RSS RSS 841-10M
Item Total
SEK 826.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support