chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WSM WKM 5711-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
WSM WKM 5711-10M
Order ID no. U2779-25
home
Home
Loading...
Technical Data
Cable length (m)
10
Network protocol
DeviceNet, CANopen
Application
Data
Voltage
300
Special features
Shielded
Approvals
UL, CSA
Number of pins
5
Coupling nut/screw material A
Brass
Number of Pins
5
Coupling nut/screw material B
Brass
Current (A)
7
Cable quality
PVC
Cable color
Gray
Design
Extension Cable
Connector A
Male, 7/8″-16 UN, Angled
Connector B
Female, 7/8″-16 UN, Angled
Core cross-section (mm²)
0.52
Number of Conductors
2
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Male, 7/8″-16 UN, Angled
Connector B
Female, 7/8″-16 UN, Angled
In Stock
Price Group
D1
List Price
SEK 1,106.00
home
Turck-Shop
Connectivity
Cordsets
WSM WKM 5711-10M
Item Total
SEK 1,106.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support