chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WSC 572-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
WSC 572-5M
Order ID no. U0440-105
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
75
Cable length (m)
5
Network protocol
DeviceNet, CANopen
Application
Data
Voltage
250
Special features
Shielded
Approvals
UL, CSA
Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PVC
Cable color
Gray
Design
Connection Cable
Connector A
Male, M12 × 1, Angled, A-coded
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Cable length (m)
5
Cable quality
PVC
Connector A
Male, M12 × 1, Angled, A-coded
In Stock
Price Group
D1
List Price
SEK 631.00
home
Turck-Shop
Connectivity
Cordsets
WSC 572-5M
Item Total
SEK 631.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support