chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSC RKC 572-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RSC RKC 572-6M
Order ID no. U0326-1
In Stock
List Price
SEK 835.00
home
Home
Loading...
Technical Data
Cable length (m)
6
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
Female, M12 × 1, Straight, A-coded
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PVC
Cable color
Gray
Special features
Shielded
Ambient temperature min. (°C)
5
Ambient temperature max. (°C)
80
Number of Conductors
4
Key Features
Cable length (m)
6
Cable quality
PVC
Connector A
Male, M12 × 1, Straight, A-coded
Connector B
Female, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
Cordsets
RSC RKC 572-6M
Item Total
SEK 835.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support