chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSC RKC 572-30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RSC RKC 572-30M
Order ID no. U0320-03
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
5
Ambient temperature max. (°C)
80
Cable length (m)
30
Voltage
250
Special features
Shielded
Number of pins
5
Coupling nut/screw material A
Brass
Number of Pins
5
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PVC
Cable color
Gray
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, A-coded
Connector B
Female, M12 × 1, Straight, A-coded
Number of Conductors
4
Key Features
Cable length (m)
30
Cable quality
PVC
Connector A
Male, M12 × 1, Straight, A-coded
Connector B
Female, M12 × 1, Straight, A-coded
home
Turck-Shop
Connectivity
Cordsets
RSC RKC 572-30M
In Stock
Price Group
D1
List Price
SEK 2,351.00
Item Total
SEK 2,351.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support