chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
AIDA-GP-52-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable, PUR
AIDA-GP-52-10M
Order ID no. 6936455
In Stock
List Price
SEK 1,141.00
home
Home
Loading...
Technical Data
Cable length (m)
10
Application
Power
Design
Connection Cable
Connector A
Male, Push-Pull Power, Straight
Number of pins
4+PE
Voltage (V)
24
Current (A)
16
Cable quality
PUR
Cable color
Gray
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
70
Core cross-section (mm²)
2.5
Number of Conductors
5
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Male, Push-Pull Power, Straight
home
Turck-Shop
Connectivity
Cordsets
AIDA-GP-52-10M
Item Total
SEK 1,141.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support