chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM
WKCV12T-5/TFW
Order ID no. 6935851
In Stock
Group
K1
List Price
SEK 491.00
Item Total
SEK 491.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Cable length (m)
5
Application
Washdown (F&B), Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Angled
Number of pins
12
Coupling nut/screw material A
Stainless Steel
Voltage (V)
30
Current (A)
1.5
Cable quality
PP-EPDM
Cable color
White
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Cable length (m)
5
Cable quality
PP-EPDM
Connector A
Female, M12 × 1, Angled
home
Turck-Shop
Connectivity
Cordsets
WKCV12T-5/TFW