chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WSSD-WSSD-4414-3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
WSSD-WSSD-4414-3M
Order ID no. 6935583
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
3
Network protocol
Ethernet
Application
Data
Voltage (V)
42
Approvals
cULus
Number of pins
4
Coupling nut/screw material A
Brass
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
3
Cable quality
PUR
Cable color
Green
Design
Extension Cable
Connector A
Male, M12 × 1, Angled, D-coded
Connector B
Male, M12 × 1, Angled, D-coded
Core cross-section (mm²)
0.15
Number of Conductors
4
Key Features
Cable length (m)
3
Cable quality
PUR
Connector A
Male, M12 × 1, Angled, D-coded
Connector B
Male, M12 × 1, Angled, D-coded
home
Turck-Shop
Connectivity
Cordsets
WSSD-WSSD-4414-3M
In Stock
Price Group
K2
List Price
SEK 474.00
Item Total
SEK 474.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support