chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WSSD-RJ45S-4414-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
WSSD-RJ45S-4414-20M
Order ID no. 6935577
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
20
Application
Data
Design
Extension Cable
Connector A
Male, M12 × 1, Angled, D-coded
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Male, RJ45, Straight
Number of Pins
4
Voltage (V)
42
Current (A)
3
Cable quality
PUR
Cable color
Green
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.15
Number of Conductors
4
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Male, M12 × 1, Angled, D-coded
Connector B
Male, RJ45, Straight
In Stock
List Price
SEK 1,340.00
home
Turck-Shop
Connectivity
Cordsets
WSSD-RJ45S-4414-20M
Item Total
SEK 1,340.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support