chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BKM14-E01-5/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and sensor cable
BKM14-E01-5/S90
Order ID no. 6935101
home
Home
Loading...
Technical Data
Cable length (m)
5
Voltage
300
Number of pins
14
Coupling nut/screw material A
Brass
Current (A)
3
Cable quality
TPU
Cable color
Black
Design
Connection Cable
Connector A
Female, M16 × 0.75, Straight
Core cross-section (mm²)
0.52
Number of Conductors
2
Key Features
Cable length (m)
5
Cable quality
TPU
Connector A
Female, M16 × 0.75, Straight
In Stock
Price Group
K1
List Price
SEK 1,091.00
home
Turck-Shop
Connectivity
2-Way Splitters
BKM14-E01-5/S90
Item Total
SEK 1,091.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support