chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKH4.4-0.6-WSH4.4/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE
WKH4.4-0.6-WSH4.4/TFG
Order ID no. 6934157
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
105
Cable length (m)
0.6
Application
Washdown (F&B), Signal
Voltage
250
Number of pins
4
Coupling nut/screw material A
Stainless Steel
Number of Pins
4
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Cable quality
TPE-O
Cable color
Gray
Design
Extension Cable
Connector A
Female, M12 × 1, Angled
Connector B
Male, M12 × 1, Angled
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
0.6
Cable quality
TPE-O
Connector A
Female, M12 × 1, Angled
Connector B
Male, M12 × 1, Angled
In Stock
Price Group
K1
List Price
SEK 292.00
home
Turck-Shop
Connectivity
Cordsets
WKH4.4-0.6-WSH4.4/TFG
Item Total
SEK 292.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support