chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKGV4M-15/TFW | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator And Sensor Cable, PP-EPDM
PKGV4M-15/TFW
Order ID no. 6933696
home
Home
Loading...
Technical Data
Cable length (m)
15
Application
Washdown (F&B), Signal
Design
Connection Cable
Connector A
Female, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Stainless Steel
Voltage (V)
30
Current (A)
4
Cable quality
PP-EPDM
Cable color
White
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
15
Cable quality
PP-EPDM
Connector A
Female, M8 × 1, Straight
In Stock
Group
K1
List Price
SEK 754.00
home
Turck-Shop
Connectivity
Cordsets
PKGV4M-15/TFW
Item Total
SEK 754.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support