chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PSGH3M-20/TFE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, PVC
PSGH3M-20/TFE
Order ID no. 6933692
home
Home
Loading...
Technical Data
Cable length (m)
20
Application
Washdown (F&B), Signal
Design
Connection Cable
Connector A
Male, M8 × 1, Straight
Number of pins
3
Coupling nut/screw material A
Stainless Steel
Voltage (V)
60
Current (A)
4
Cable quality
PVC
Cable color
Gray
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.25
Number of Conductors
3
Key Features
Cable length (m)
20
Cable quality
PVC
Connector A
Male, M8 × 1, Straight
home
Turck-Shop
Connectivity
Cordsets
PSGH3M-20/TFE
In Stock
List Price
SEK 302.00
Item Total
SEK 302.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support