chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PSGH4M-15/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE
PSGH4M-15/TFG
Order ID no. 6933483
home
Home
Loading...
Technical Data
Cable length (m)
15
Application
Washdown (F&B), Signal
Design
Connection Cable
Connector A
Male, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Stainless Steel
Voltage (V)
30
Current (A)
4
Cable quality
TPE-O
Cable color
Gray
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
105
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
15
Cable quality
TPE-O
Connector A
Male, M8 × 1, Straight
In Stock
List Price
SEK 406.00
home
Turck-Shop
Connectivity
Cordsets
PSGH4M-15/TFG
Item Total
SEK 406.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support