chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
chevron_left
Menu
PSGS4M-PSGS4M-4414-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
PSGS4M-PSGS4M-4414-6M
Order ID no. 6932997
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
6
Network protocol
Ethernet
Application
Data
Voltage
42
Approvals
cULus
Number of pins
4
Coupling nut/screw material A
Zinc
Number of Pins
4
Coupling nut/screw material B
Die-cast Zinc
Current (A)
3
Cable quality
PUR
Cable color
Green
Design
Extension Cable
Connector A
Male, M8 × 1, Straight
Connector B
Male, M8 × 1, Straight
Core cross-section (mm²)
0.15
Number of Conductors
4
Key Features
Cable length (m)
6
Cable quality
PUR
Connector A
Male, M8 × 1, Straight
Connector B
Male, M8 × 1, Straight
In Stock
Price Group
K2
List Price
SEK 560.00
home
Turck-Shop
Connectivity
Cordsets
PSGS4M-PSGS4M-4414-6M
Item Total
SEK 560.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support