chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKSW451-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
WKSW451-10M
Order ID no. 6914132
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
10
Network protocol
PROFIBUS-DP
Application
Data
Voltage
60
Approvals
UL
Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PUR
Cable color
Violet
Design
Connection Cable
Connector A
Female, M12 × 1, Angled, B-coded
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Cable length (m)
10
Cable quality
PUR
Connector A
Female, M12 × 1, Angled, B-coded
In Stock
Price Group
K1
List Price
SEK 762.00
home
Turck-Shop
Connectivity
Cordsets
WKSW451-10M
Item Total
SEK 762.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support