chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WSSW451-15M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
WSSW451-15M
Order ID no. 6914130
home
Home
Loading...
Technical Data
Network protocol
PROFIBUS-DP
Cable length (m)
15
Application
Data
Design
Connection Cable
Connector A
Male, M12 × 1, Angled, B-coded
Number of pins
5
Coupling nut/screw material A
Brass
Voltage (V)
30
Current (A)
4
Cable quality
PUR
Cable color
Violet
Approvals
UL
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Cable length (m)
15
Cable quality
PUR
Connector A
Male, M12 × 1, Angled, B-coded
In Stock
Price Group
K1
List Price
SEK 965.00
home
Turck-Shop
Connectivity
Cordsets
WSSW451-15M
Item Total
SEK 965.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support