chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSSW-RKSW451-15M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS Cable
RSSW-RKSW451-15M
Order ID no. 6914123
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
15
Network protocol
PROFIBUS-DP
Application
Data
Voltage
60
Approvals
UL
Number of pins
5
Coupling nut/screw material A
Brass
Number of Pins
5
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Violet
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, B-coded
Connector B
Female, M12 × 1, Straight, B-coded
Core cross-section (mm²)
0.34
Number of Conductors
2
Key Features
Cable length (m)
15
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, B-coded
Connector B
Female, M12 × 1, Straight, B-coded
In Stock
Price Group
K1
List Price
SEK 1,177.00
home
Turck-Shop
Connectivity
Cordsets
RSSW-RKSW451-15M
Item Total
SEK 1,177.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support