chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKM43-15-WSM43 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR
WKM43-15-WSM43
Order ID no. 6913928
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
15
Application
Power
Voltage
300
Special features
Suitable for drag chain use
Number of pins
4
Coupling nut/screw material A
Brass
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
12
Cable quality
PUR
Cable color
Gray
Design
Extension Cable
Connector A
Female, 7/8″-16 UN, Angled
Connector B
Male, 7/8″-16 UN, Angled
Core cross-section (mm²)
1.5
Number of Conductors
4
Key Features
Cable length (m)
15
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Angled
Connector B
Male, 7/8″-16 UN, Angled
In Stock
Price Group
K2
List Price
SEK 1,593.00
home
Turck-Shop
Connectivity
Cordsets
WKM43-15-WSM43
Item Total
SEK 1,593.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support