chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKW3Z-2-PSG3S/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKW3Z-2-PSG3S/TXL
Order ID no. 6634692
home
Home
Loading...
Technical Data
Cable length (m)
2
Application
Signal
Design
Extension Cable
Connector A
Female, Ø 8 mm, Angled
Number of pins
3
Connector B
Male, Ø 8 mm, Straight
Number of Pins
3
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
2
Cable quality
PUR
Connector A
Female, Ø 8 mm, Angled
Connector B
Male, Ø 8 mm, Straight
In Stock
List Price
SEK 175.00
home
Turck-Shop
Connectivity
Cordsets
PKW3Z-2-PSG3S/TXL
Item Total
SEK 175.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support