chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSS4.5T-2.2/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RSS4.5T-2.2/TXL
Order ID no. 6631718
home
Home
Loading...
Technical Data
Cable length (m)
2.2
Application
Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Voltage (V)
60
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Approvals
cULus
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
2.2
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, A-coded
In Stock
List Price
SEK 271.00
home
Turck-Shop
Connectivity
Cordsets
RSS4.5T-2.2/TXL
Item Total
SEK 271.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support